IESNA:LM-63-2002
[TEST]P940540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15811
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1442.3 1433.2 1414.3 1397.9 1393.8 1395.4 1400.4 1409.4 1417.6 1420.1
1420.9 1433.2 1458.7 1500.6 1570.5 1669.1 1789.1 1933.7 2118.6 2338.9
2588.7 2894.4 3265.1 3686.7 4140.3 4627.6 5095.2 5313 4994.2 3859.2
2099.7 592.5 181.6 107.7 61.6 25.5 0
1442.3 1437.4 1417.6 1401.2 1397.1 1397.9 1402.8 1411.9 1419.3 1421.7
1423.4 1436.5 1461.2 1505.6 1573.8 1673.2 1794.8 1940.3 2130.1 2350.4
2608.4 2923.2 3308.6 3721.2 4183 4682.7 5140.4 5337.7 4944 3772.9
2001.9 555.5 175.9 98.6 57.5 23 0
1442.3 1435.7 1416.8 1399.5 1392.2 1393 1395.4 1400.4 1403.7 1406.9
1411.9 1425.8 1452.1 1494.1 1563.1 1654.3 1771 1909.1 2087.4 2305.2
2577.2 2917.4 3316.8 3760.6 4220.8 4709 5170 5410 5118.3 4075.4
2419.4 892.5 238.3 118.3 69.9 27.1 0
1442.3 1432.4 1414.3 1395.4 1385.6 1383.1 1384.8 1385.6 1385.6 1391.3
1399.5 1415.2 1441.5 1482.6 1541.7 1628.8 1744.7 1886.1 2064.4 2281.4
2575.6 2927.3 3376 3881.4 4399.2 4907 5381.2 5649.1 5501.2 4730.4
3247.8 1571.3 473.4 172.6 83.8 26.3 0
1442.3 1432.4 1415.2 1395.4 1383.1 1380.6 1382.3 1382.3 1382.3 1388.9
1403.7 1417.6 1439.8 1475.2 1528.6 1609.1 1725.8 1871.3 2050.4 2278.9
2580.5 2982.4 3500.9 4114.8 4746 5311.4 5767.5 6056.8 6091.3 5696.8
4543 2732.5 1160.4 295.9 99.4 23 0
1442.3 1430 1412.7 1393 1379.8 1377.4 1379.8 1383.1 1383.1 1389.7
1405.3 1416.8 1434.1 1471.9 1528.6 1609.1 1722.5 1871.3 2053.7 2294.5
2609.3 3041.5 3621.7 4329.3 5047.6 5671.3 6128.3 6468.5 6677.2 6544.1
5672.2 3982.5 1907.4 599.1 127.4 29.6 0
1442.3 1432.4 1414.3 1393.8 1380.6 1377.4 1379 1382.3 1382.3 1388.9
1403.7 1419.3 1441.5 1477.6 1533.5 1615.7 1730.7 1875.4 2056.2 2284.6
2586.2 2988.9 3510 4114.8 4739.4 5317.1 5793.8 6125.8 6170.2 5736.3
4647.4 2837.7 1115.2 287.6 83 22.2 0
1442.3 1434.1 1416.8 1396.3 1383.1 1379.8 1382.3 1384.8 1387.2 1393.8
1404.5 1421.7 1449.7 1491.6 1551.6 1634.6 1752.1 1895.1 2073.4 2297
2592.8 2965.9 3417.1 3909.4 4413.1 4921.8 5404.2 5674.6 5489.7 4767.3
3340.7 1605.8 479.1 180 85.5 26.3 0
1442.3 1436.5 1418.4 1398.7 1388 1386.4 1389.7 1396.3 1402 1407.8
1415.2 1430 1458.7 1503.9 1571.3 1664.2 1780 1920.6 2096.4 2309.3
2578.8 2913.3 3305.3 3733.5 4180.6 4663.8 5138.8 5377.9 5126.5 4263.6
2693.9 1058.5 303.2 144.6 77.3 31.2 0
1442.3 1438.2 1419.3 1399.5 1390.5 1389.7 1395.4 1406.9 1416.8 1422.6
1428.3 1443.1 1470.2 1516.2 1586.9 1686.4 1808 1955.1 2135.9 2354.5
2607.6 2922.4 3284.8 3691.6 4123.9 4603 5059.1 5238.2 4899.6 3803.3
2084.1 627.9 191.5 97 51.8 20.5 0
1442.3 1437.4 1419.3 1399.5 1390.5 1390.5 1396.3 1406.9 1417.6 1422.6
1427.5 1439.8 1467.8 1511.3 1581.2 1678.1 1798.9 1952.6 2134.2 2341.3
2590.4 2892 3252.7 3662 4074.5 4553.7 5019.6 5239.9 4953.9 3917.6
2219.7 697.7 202.2 105.2 54.2 18.9 0
